C32 TWIN PPO2000

Construction and Mining Equipment C32 TWIN PPO2000

Price
388,913 USD
Year
2015
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand C32 TWIN PPO2000
Categorymobile generator sets
Serial NumberSXC_PPO2000
Unit NumberG000834
Catalog NumberCU4487680
Manufacturing Year2015
CountryGermany
LocationBremen
Pricing
Price Excluding Tax$ 388,913
Tax-
Price Including Tax-
Details
Output2000 kVA
Frequency50 Hz
Features
Accessories
CE PLATECE PLATE
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
50 hZ50 hZ
Power Rating
Prime
50Hz
2000kVA / 1600kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN POWER SYSTEMS GMBH & CO. KGSee InventorySelect contact
Holger Uphoff
Germany
Telephone:+49 421 3877560
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone