Caterpillar XQ 350

Caterpillar XQ 350

Price
139,500 USD
Year
2013
Working hours
3885 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ 350
Categorymobile generator sets
Serial NumberX3M00376
Unit Number027839
Catalog NumberCU4559079
Manufacturing Year2013
Hours3885 h
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding Tax$ 139,500
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Engine power476 hp
Output438 kVA
Frequency60 Hz
Additional InformationCATERPILLAR 2013 XQ350-C13 PACKAGED DIESEL GENERATOR SET • RATED 350 KW STANDBY / 320 KW PRIME • 120-208/240-480 VOLT • 3 PHASE • 60 HZ • 1800 RPM • CAT C13 ATAAC EPA TIER 4I DIESEL ENGINE • RADIATOR COOLED • CAT SR4B GENERATOR • CAT ADEM A4 GOVERNOR • 24V ELECTRIC START • CHARGING ALTERNATOR • BATTERIES-RACK-CABLES • BATTERY CHARGER • JACKET WATER HEATER • CAT FUEL/WATER SEPARATOR • CAT EMCP 4.2 CONTROL PANEL W/ AUTO-START-STOP AND SAFETIES • 1600AF W/1600AT-240V / 800AT-480V CIRCUIT BREAKER • DISTRIBUTION PANEL • 520 GAL BASE FUEL TANK • SOUND ATTENUATED ENCLOSURE • EXHAUST SYSTEM • MOUNTED ON ALTORFER INC. 2-AXLE TRAILER • UNIT HAS BEEN REGULARLY MAINTAINED • SERVICED • LOAD TESTED BY A CAT DEALER WITH APPROX 3885 HOURS SHOWING ON SERVICE METER SINCE NEW • PACKAGE S/N X3M00376 • ENGINE S/N K3B00784 • GENERATOR S/N BGK01455 • CALIFORNIA EX-RENTAL FLEET PACKAGE • CARB PERMIT NO. 164672, EXP. 03/31/20 • DIMENSIONS W/ TRAILER • 23’-7” L X 8’-6” W X 10’-6” H APPROX 19,500 LBS.
Features
Accessories
EPA LABELEPA LABEL
TRAILER MOUNTEDTRAILER MOUNTED
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
CONTINUOUSCONTINUOUS
Additional InformationCATERPILLAR 2013 XQ350-C13 PACKAGED DIESEL GENERATOR SET • RATED 350 KW STANDBY / 320 KW PRIME • 120-208/240-480 VOLT • 3 PHASE • 60 HZ • 1800 RPM • CAT C13 ATAAC EPA TIER 4I DIESEL ENGINE • RADIATOR COOLED • CAT SR4B GENERATOR • CAT ADEM A4 GOVERNOR • 24V ELECTRIC START • CHARGING ALTERNATOR • BATTERIES-RACK-CABLES • BATTERY CHARGER • JACKET WATER HEATER • CAT FUEL/WATER SEPARATOR • CAT EMCP 4.2 CONTROL PANEL W/ AUTO-START-STOP AND SAFETIES • 1600AF W/1600AT-240V / 800AT-480V CIRCUIT BREAKER • DISTRIBUTION PANEL • 520 GAL BASE FUEL TANK • SOUND ATTENUATED ENCLOSURE • EXHAUST SYSTEM • MOUNTED ON ALTORFER INC. 2-AXLE TRAILER • UNIT HAS BEEN REGULARLY MAINTAINED • SERVICED • LOAD TESTED BY A CAT DEALER WITH APPROX 3885 HOURS SHOWING ON SERVICE METER SINCE NEW • PACKAGE S/N X3M00376 • ENGINE S/N K3B00784 • GENERATOR S/N BGK01455 • CALIFORNIA EX-RENTAL FLEET PACKAGE • CARB PERMIT NO. 164672, EXP. 03/31/20 • DIMENSIONS W/ TRAILER • 23’-7” L X 8’-6” W X 10’-6” H APPROX 19,500 LBS.
Power Rating
Standby
60Hz
438kVA / 350kW / 480Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE POWER SYSTEMSSee InventoryWebsiteSelect contact
mark reza
Telephone:+1 858 376 6840
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone