Caterpillar CP56

Caterpillar CP56

Price
132,000 USD
Year
2016
Working hours
1978 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CP56
CategoryAsphalt pavers
Serial NumberP5600254
Unit Number011010704
Catalog NumberCU4326975
Manufacturing Year2016
Hours1978 h
CountryUnited States
LocationLufkin, TX
Pricing
Price Excluding Tax$ 132,000
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
EPA LABELEPA LABEL
OROPSOROPS
CONTROL, VARIABLE AMPLITUDECONTROL, VARIABLE AMPLITUDE
DRUMS, COMPACTDRUMS, COMPACT
DRUM, PADDEDDRUM, PADDED
Additional InformationINSTRUCTIONS, NA PLATFORM
NO COMPACTION SENSOR
OIL, HYDR, FACTORY FILLED
ENGINE, TIER 4F/STAGE 4
INSTALLATION, ROPS/FOPS
FREQUENCY, VARIABLE
NO BLADE
SCREEN, STANDARD
CERTIFICATE OF ORIGIN
SEAT, VINYL
PACK, DOMESTIC TRUCK
LANE 3 ORDER
TIRE, TRACTION
PLATFORM, ROPS/FOPS
PAD, ROUND
SEAT BELT, 2"
PRODUCT LINK, SATELLITE PL631
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
general appearance
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Anthony Olivares
Telephone:+1 713 452 2000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone