New Holland L783

New Holland L783

Price
7,000 USD
Year
1989
Working hours
6996 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland L783
CategorySkid Steer Loaders
Serial Number756310
Unit NumberUT10702
Catalog NumberCU4526956
Manufacturing Year1989
Hours6996 h
CountryUnited States
LocationAustell, GA
Pricing
Price Excluding Tax$ 7,000
Tax-
Price Including Tax-
Features
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKETBUCKET
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional InformationGP BKT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
safety items
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Perkins engine on it.
  • None
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
cooling system
  • No
  • No seen leaks
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Fair
electrical, starting and charging system
  • Good
  • Good
  • Good
hydraulics
  • No
  • Some wet on right bkt cylinder
  • Good
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
tandems/gears/bearings/chains
  • Fair
  • Good
  • Fair
bucket
  • 66”
  • Poor
  • Fair
  • Poor
  • Poor
  • Fair
  • Fair
  • Fair
comments, misc. repairs, general remarks
  • Very decent unit for age & hrs.
tires
  • 60% plus
  • 12-16.5NHS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone