2021 [Other] RESCH-KA-TEC GMBH PRIMÄRPRODUKTE ERDBE For Sale - 17,002 USD | Cat Used
Quick Search

RESCH-KA-TEC GMBH PRIMÄRPRODUKTE ERDBE

Construction and Mining Equipment RESCH-KA-TEC GMBH PRIMÄRPRODUKTE ERDBE

Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Garching B. München
+49 8932197111
Show phone number
Basic information
Brand RESCH-KA-TEC GMBH PRIMÄRPRODUKTE ERDBE
Zeppelin Baumaschinen GmbH
Categorybucket
Serial Number33528-1
Unit Number33528-1
Catalog Number10161501
Year2021
CountryGermany
LocationGarching b. München, Germany
Pricing
Price Excluding Tax17,003 USD
Tax (19%)3,230 USD
Price Including Tax20,233 USD
Details
Additional informationCONDITION: 90 %
CUTTING WIDTH: 1500 MM
PICKUP: OQ70/55
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering