Caterpillar TL1255C

Caterpillar TL1255C

Price
112,000 USD
Year
2015
Working hours
3573 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL1255C
Categorytelehandler
Serial NumberDHW01389
Unit NumberW63894
Catalog NumberCU4669120
Manufacturing Year2015
Hours3573 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax112,000 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
ENGINEENGINE
Additional InformationWIDE FIXED CARRIAGE
WORK LIGHTS
3569 GD 9/1/20
BATTERY DISCONNECT
CAT IT COUPLER
FENDERS
FOAM FILLED TIRES
BLOCK HEATER
TL1255C TELESCOPIC HANDLER
MA4 CAB/HEAT/DEFROST
STABILIZERS
48" FORKS
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
ENGINEENGINE
Additional InformationWIDE FIXED CARRIAGE
WORK LIGHTS
3569 GD 9/1/20
BATTERY DISCONNECT
CAT IT COUPLER
FENDERS
FOAM FILLED TIRES
BLOCK HEATER
TL1255C TELESCOPIC HANDLER
MA4 CAB/HEAT/DEFROST
STABILIZERS
48" FORKS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • boom
  • final drives
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Yes
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
tires
  • 70%
  • 400/75-28
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone