Volvo L330 E

Volvo L330 E

Price
49,114 USD
Year
2004
Working hours
16500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo L330 E
CategoryWheel Loaders
Serial Number12781
Unit NumberB330A2809
Catalog NumberCU4493498
Manufacturing Year2004
Hours16500 h
CountrySweden
LocationGöteborg
Pricing
Price Excluding Tax49,114 USD
Tax USD
Price Including Tax USD
Details
Additional InformationMUDGUARDS
BUCKET CAPACITY: 6500000 CM3
COMFORT DRIVE CONTROL (CDC)
AUTO LUBRICATION SYSTEM
5 KUBIK.
SPAKSTYRNING.
GROSS WEIGHT: 64500 KG
CENTRALSMÖRJNING.
SKOPA DIREKTINFÄST GÖTENE 6
Features
Additional InformationMUDGUARDS
BUCKET CAPACITY: 6500000 CM3
COMFORT DRIVE CONTROL (CDC)
AUTO LUBRICATION SYSTEM
5 KUBIK.
SPAKSTYRNING.
GROSS WEIGHT: 64500 KG
CENTRALSMÖRJNING.
SKOPA DIREKTINFÄST GÖTENE 6
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN SVERIGE ABSee InventoryWebsiteSelect contact
Magnus Palmkvist
Sweden
Telephone:+46 705 608593
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone