2017 Volvo L220H For Sale - 144,000 USD | Cat Used
Quick Search

Volvo L220H

Volvo L220H

Year
2017
Working hours
9,231 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Albuquerque, NM
+1 303 900 5875
Show phone number
Basic information
BrandVolvo L220H
WAGNER EQUIPMENT CO.
CategoryWheel Loaders
Serial NumberVCEL220HL00002705
Unit Number522903
Catalog Number10181773
Year2017
Hours9,231 h
CountryUnited States
LocationAlbuquerque, United States
Pricing
Price Excluding Tax144,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Weight Monitoring SystemWeight Monitoring System
Additional information2017 VOLVO L220H WHEEL LOADER
9231 GD 1/14/25
ANTI-THEFT SECURITY SYSTYEM
AS IS / AS RECEIVED
BACK-UP CAMERA,& MONITOR, BEACON
BATTERIES 24V/80A, KEYPAD START
BUCKET-GP, 7.5CYD BOCE (ARM)PO
COUNTERWEIGHT-BUMPER, FLOOR MAT
DELUXE INSTRUMENT PANEL W/EMS
DIFFERENTIAL,LOCK FRT/RR CONV
DOME LIGHT, WASHER-WIPERS,FRT/RR
ENCLOSED CAB W/AC,HEAT,DEF,ROPS
ENGINE,D13J,12.8L,375HP, TIER 4
ENGINE-EIS,RIM-PULL,CREEPR, AUTO
EXTERIOR MIRROS,LH/RH,GRAB IRONS
FENDERS,STEEL & POLY
LDR JOYSTICK & WHEEL OPERATION
LIGHTING, HALOGEN CAB & WORK
RADIO,AM-FM-BLTH.ACTIVE CARE SYS
REARVIEW MIRROR, 12 PWR PORTS,
RECOVERY HITCH & PIN, HEADLINER
RIDE CONTROL, AUTO LUBE,
SEAT,CLOTH,AIR SUSP. W/3" BELT
SLIDING WINDOW.RH, TRANS.GUARD
STANDARD LIFT W/Z-BAR/GP BOOM
TIE DOWN & LIFTING EYES,
TIRES,GALAXY/MICHELIN29.5R25@80%
TRANSMSSION, APS 4F-4R
TRAVEL ALARM, FIRE EXTINGUISHER
VANDALISM PROTECTION , TOOL BOX
WET DISC BRAKE, LOAD SENSING
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
980
  • Yes
  • Multiple lights not working, differentials leak, fenders damaged, autolube system does not work and disconnected, hyd. hoses weathered, cutting edges worn, wiper seals on cylinders damaged, hardware missing throughout unit, steps dented, tires low,
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
safety items
420
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Seat belt out dated, ac vents damaged, low brake pressure when pedal is applied, grab irons dented left side,
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
gauges, operator station, console
2020
  • 100
  • 75
  • Windows duct taped, window fluid does not spray, spillover on bucket dented,
  • No
  • No
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • Yes
  • No
  • Yes
  • No
  • 9258
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
310
  • No
  • No
  • Good
  • Good
  • Good
  • Fair
cooling system
900
  • No
  • No
  • No
  • Yes
  • 9258
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
610
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
transmission
1320
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
820
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1020
  • Yes
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
hydraulics
640
  • Yes
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Fair
bucket
630
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • Good
final drives
330
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Good
tires
  • 65
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGalaxy70NoYesYes
Left RearMichelin50NoYesYes
Right FrontGalaxy65NoYesNo
Right RearMichelin50NoYesYes
comments, misc. repairs, general remarks
  • Only active code for autolube system. Unit shut down after 5 min of idle due to idle timer. Back up alarm is quiet,
  • Unit is in fair to poor condition.
general condition
210
  • No
  • Yes
  • Yes
  • Yes
  • Load assist not avaliable, paint and decals weathered, p&b have play, interior weathered, enclosure trims warped, engine oil leaks, transmission leaks, hyd. valve blocks and cylinders leak, fuel water separator sensor wiring damaged and disconnected,
  • Good
  • Good
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering