Komatsu WA200PT.5

Komatsu WA200PT.5

Price
39,500 USD
Year
2004
Working hours
19525 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu WA200PT.5
CategoryWheel Loaders
Serial Number65185
Unit Number65185
Catalog NumberCU4471242
Manufacturing Year2004
Hours19525 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax$ 39,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
3RD VALVE3RD VALVE
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • tires
general appearance
  • Good
  • Good
  • FairR&L battery box covers bent forward slight by hing, straighten, right cover bent slight by grab iron
  • Good
  • Good
  • FairRF outer lip ding, LF,LR bent slight
  • Good
  • Good
  • Good
  • FairFaded slight, scratches, decals weathered slight
  • Good
  • FairGrill plastic cracked slight on top and right side
  • Good
  • FairRF ladder assembly bent very slight, RR step missing, LF ladder assembly bent forward
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodNot tested cold out
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good40,307 miles
  • PoorBelt side missing
  • FairBottom fabric worn through
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Full
  • AM/FM radio removed
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesSlight normal
  • Yes
  • No
  • No
  • NoOil pan gasket weeping
  • No
  • Green
  • 5.9L turbo Cummins diesel
  • Good
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • GoodLF upper light inop, rear grill lights inop
  • Good
  • Good
  • Yes
  • Turn signals inop
transmission
  • Good
  • FairShifter controls on hydraulic handle inop, steering column shifter functioning good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
steering
  • GoodTold had p/b replaced and line bored about 1,000 hours ago
  • Good
  • Good
  • Good
  • FairP/b worn slight
  • Good
  • FairSteering column pivot worn slight
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Service brakes good
hydraulics
  • FairBoth inop
  • FairPilot control wobbles around but functioning ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRod seal showing signs of weeping
  • No
attachments / work tools
  • YesJRB forks, 72” tines - FORKS ARE SEPARATE- $2,900.00
bucket
  • Good
  • Good
  • Good
  • GoodToolcarrier
  • GoodBucket pivot and tilt linkage p/b worn very slight
  • GoodHorizontal hydraulic pin style coupler
  • GoodFlipped
  • 2.5 cu yd
  • 0305-153013-3
final drives
  • Good
  • GoodVery slight visual wear
  • Good
  • Good
  • No
tires
  • 82
  • RF road cupped, LF,RR,LR road cupped very slight
  • 20.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontEBT Loader Dawg3284NoNoNo
Left RearEBT Loader Dawg3284NoNoNo
Right FrontEBT Loader Dawg2874NoNoNo
Right RearEBT Loader Dawg3284NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone