Hanomag (KOMATSU) 55C

Hanomag (KOMATSU) 55C

Price
6,496 USD
Year
1980
Working hours
13438 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHanomag (KOMATSU) 55C
CategoryWheel Loaders
Serial Number377711291
Unit Number377711291
Catalog NumberCU4446472
Manufacturing Year1980
Hours13438 h
CountryGermany
LocationHanau
Pricing
Price Excluding Tax$ 6,496
Tax (19%)$ 1,234
Price Including Tax$ 7,731
Features
Additional InformationOPERATING WEIGHT: 14 T
ENGINEPOWER: 140 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Felix Höfler
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone