Caterpillar 966K

Caterpillar 966K

Price
123,603 USD
Year
2012
Working hours
8807 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberPBG00713
Unit Number22041865
Catalog NumberCU4497391
Manufacturing Year2012
Hours8807 h
CountryFrance
LocationMontpellier / Vendargues, 34
Pricing
Price Excluding Tax$ 123,603
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
CE PLATECE PLATE
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
3RD VALVE3RD VALVE
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
LIGHTING SYSTEMLIGHTING SYSTEM
STEER, COMMANDSTEER, COMMAND
STEER, S.T.I.C.STEER, S.T.I.C.
BUCKETBUCKET
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Good
safety items
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • godet dents 4.5m3 70%
comments, misc. repairs, general remarks
  • fr-23
tires
  • 20%
  • 26.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTRELLE BORG35
Left RearMICHELIN15
Right FrontTRELLE BORG35
Right RearMICHELIN15
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone