Caterpillar 962M

Caterpillar 962M

Price
221,821 USD
Year
2016
Working hours
2418 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 962M
CategoryWheel Loaders
Serial NumberEJB00544
Unit NumberEQ118084
Catalog NumberCU4373121
Manufacturing Year2016
Hours2418 h
CountryUnited States
LocationBrewer, ME
Pricing
Price Excluding Tax$ 221,821
Tax-
Price Including Tax-
Details
Accessories
BEACONBEACON
Additional InformationJOYSTICK W/FNR, 3V
MANUAL DIFF, HMU
GUARD, POWERTRAIN
962M WHEEL LOADER
STEERING, WHEEL HMU
LIGHTS, LED, PREMIUM
RADIO, AM/FM/USB/MP3 BLUETOOTH
STANDARD PACKAGE
WINDOWS, STANDARD, GLUED
SEAT, HEATED-HMU
HYDRAULICS, 3V RC, STD/LOGGER
FAN, STANDARD
TIRES, 23.5R25 TI MXL * L3
SUN VISOR, REAR
SOUND SUPPRESSION, STANDARD
LUBRICATION, MANUAL, STD/LOG
ANTIFREEZE, -34C (-29F)
DOOR, REMOTE OPENING SYSTEM
AIR INLET STANDARD, RAIN CAP
QUICK COUPLER READY, STD LIFT
SEAT BELT, 2" W/INDICATOR
MIRRORS, EXTERNAL, HEATED
STARTING, COLD (120V)
COOLING CORES, 6 FPI
HYDRAULIC OIL, STANDARD
PRODUCT LINK, SATELLITE PLE631
COUNTERWEIGHT, AGGREGATE
AXLES, LOCK/OPEN, ED
LINKAGE, STANDARD LIFT
Features
Accessories
BEACONBEACON
Additional InformationJOYSTICK W/FNR, 3V
MANUAL DIFF, HMU
GUARD, POWERTRAIN
962M WHEEL LOADER
STEERING, WHEEL HMU
LIGHTS, LED, PREMIUM
RADIO, AM/FM/USB/MP3 BLUETOOTH
STANDARD PACKAGE
WINDOWS, STANDARD, GLUED
SEAT, HEATED-HMU
HYDRAULICS, 3V RC, STD/LOGGER
FAN, STANDARD
TIRES, 23.5R25 TI MXL * L3
SUN VISOR, REAR
SOUND SUPPRESSION, STANDARD
LUBRICATION, MANUAL, STD/LOG
ANTIFREEZE, -34C (-29F)
DOOR, REMOTE OPENING SYSTEM
AIR INLET STANDARD, RAIN CAP
QUICK COUPLER READY, STD LIFT
SEAT BELT, 2" W/INDICATOR
MIRRORS, EXTERNAL, HEATED
STARTING, COLD (120V)
COOLING CORES, 6 FPI
HYDRAULIC OIL, STANDARD
PRODUCT LINK, SATELLITE PLE631
COUNTERWEIGHT, AGGREGATE
AXLES, LOCK/OPEN, ED
LINKAGE, STANDARD LIFT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone