Quick Search

CAT 299D3

CAT 299D3

CAT Certified
Year
2020
Working hours
2,797 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 299D3
Ziegler CAT
Categorytrack loaders
Serial NumberDY901949
Unit NumberEQ0106587
Catalog Number10080504
Year2020
Hours2,797 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax57,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
SEAT BELT, 2"SEAT BELT, 2"
FILM, SELF LEVEL, ANSIFILM, SELF LEVEL, ANSI
LANE 2 ORDERLANE 2 ORDER
PACK, DOMESTIC TRUCKPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTIONSHIPPING/STORAGE PROTECTION
TRACK,RUBBER,450MM(17.7 IN)BARTRACK,RUBBER,450MM(17.7 IN)BAR
299D3 CTL DCA6B299D3 CTL DCA6B
ENGINE S/N 2KY2579ENGINE S/N 2KY2579
Additional information299D3 CTL DCA6B
Customer Value Agreement (CVA) 24mo parts only CVA 500 hour intervals
ENGINE S/N 2KY2579
FILM, SELF LEVEL, ANSI
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,450MM(17.7 IN)BAR
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24mo parts only CVA 500 hour intervals
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
910
  • No
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1300
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track / Belt Thickness2”
Track / Belt Width17.5
IdlersGood
RollerGood
Roller FrameGood
SprocketFair174mm. Sprocket is 50% worn and is at its relocate limit
Track / Belt ConditionGood
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering