Quick Search

CAT 289D3 XPS

CAT 289D3 XPS

CAT Certified
Year
2023
Working hours
244 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FINNING CANADA
Edmonton, AB
+1 866 467 9900
Show phone number
Basic information
BrandCAT 289D3 XPS
Finning International
Categorytrack loaders
Serial NumberJX913458
Catalog Number10137045
Year2023
Hours244 h
CountryCanada
LocationEdmonton, Canada
Pricing
Price Excluding Tax92,598 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationUltra Cab Package with Heat and AirConditioning

Suspension Seat Air

Smooth and Tooth Bucket

450mm Rubber Track , 90% Remaining

Ride Control

Hydraulic Performance H3

Hydraulic Quick Coupelr

Ride Control

Emissions decal available

 

Cat Certified Used - 2 year Customer Value Agreement (Preventative Maintenance program): via Cat Credit certificate. Contact Sales Rep for more details. Conditions may apply.

Online Owner's Manual
Warranty: 24/2000 SFW FOR BCP PRODUCTS to APRIL 29, 2025
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering