2019 Bobcat T595 For Sale - 48,000 USD | Cat Used
Quick Search

Bobcat T595

Bobcat T595

Year
2019
Working hours
736 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandBobcat T595
WAGNER EQUIPMENT CO.
Categorytrack loaders
Serial NumberB3NK33213
Unit Number530587
Catalog Number10177252
Year2019
Hours736 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax48,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
LightingLighting
ROPS - EnclosedROPS - Enclosed
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
Radio - AM FM RadioRadio - AM FM Radio
BucketBucket
Ride ControlRide Control
Anti-theft SystemAnti-theft System
Coupler Type - HydraulicCoupler Type - Hydraulic
Heater / DefrosterHeater / Defroster
Auxiliary Hydraulics Flow - Standard FlowAuxiliary Hydraulics Flow - Standard Flow
Additional information(4) COUNTERWEIGHTS,GRAB IRONS,
12V PWR PORT, SINGLE WIPER,
2019 BOBCAT T595 COMPACT TRK LDR
5" LCD INSTRUMENT DISPLAY W/EMS
726 BW 12/31/24
ANTI-THEFT SECURITY, DOME LIGHT,
AS IS / AS RECEIVED
AUXILIARY HYDRAULICS,17.1GPM
BATTERY,12V/90AMP W/DISCONNECT
BUCKET-GP,83" BOCE, SSL NO TAG
COUPLER, QUICK HYDRAULIC
ENCLOSED CAB W/AC,HEAT,DEF,ROPS
ENGINE,BC 2334, 70HP, TIER 4
JOYSTICKS & PEDALS CONTROLS
LIGHTING,HALOGEN-WORK & REAR(4)
REARVIEW CAMERA, AM/F, RADIO USB
RIDE CONTROL, SELF-LEVELING
SEAT,SUSPENSION CLOTH W/ 2" BELT
SLIDING WINDOWS W/DEBRIS SCREEN
STANDARD VERTICAL LIFT
START CODE 26627
TRACK,12.6" BLK RUBBER @75%
TRANSMISSION,HYDROSTATIC 2 SPD
TRANSPORT TIE DOWNS, SKYLIGHT,
TRAVEL ALARM, FOOT THROTTLE,
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1310
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSlight damage to bucket step
safety items
611
  • Yes
  • Yes
  • Yes
  • Yes
  • PoorNot functioning
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairExpired
  • Good
gauges, operator station, console
2000
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
910
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFloor throttle extremely stiff and does not come up on its own.
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
1200
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
700
  • No ID tag
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Tread Depth2525
comments, misc. repairs, general remarks
  • Start code: 26627
general condition
300
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering