2017 Bobcat T770 For Sale - 45,000 USD | Cat Used
Quick Search

Bobcat T770

Bobcat T770

Year
2017
Working hours
2,284 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT OF CALIFORNIA
Turlock, CA
+1 916 899 8960
Show phone number
Basic information
BrandBobcat T770
Holt of California
Categorytrack loaders
Serial NumberAT6314424
Unit NumberCON0976
Catalog Number10157534
Year2017
Hours2,284 h
CountryUnited States
LocationTurlock, United States
Pricing
Price Excluding Tax45,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Hand and Foot ControlHand and Foot Control
ROPS - OpenROPS - Open
BucketBucket
Self LevelingSelf Leveling
2 Speed Travel2 Speed Travel
Auxiliary Hydraulics Flow - High FlowAuxiliary Hydraulics Flow - High Flow
Coupler Type - MechanicalCoupler Type - Mechanical
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1310
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDented radiator gill, also slightly dented radiator under it. Does not affect usage
  • Good
  • Good
safety items
311
  • Yes
  • Yes
  • Yes
  • FairActive, but extremely quiet. Should be repaired
  • Good
  • Good
  • Good
  • Poor2” seatbelt, will need replaced
gauges, operator station, console
1121
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNon-op
  • Good
  • Good
  • Good
  • FairSeat cushion has multiple rips
  • Good
  • PoorRear window is missing
engine
900
  • No
  • Yes
  • No
  • No
  • No
  • No
  • NoMachine filters show last service completed at 2232 hours, 4/28/24
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Good
  • Good
  • FairLeft tailight is non-op
  • Good
  • Good
tandems/gears/bearings/chains
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodLow on hydraulic fluid
  • Good
bucket
510
  • Bobcat-74” smooth edge bucket
  • Good
  • Good
  • FairCutting edge has been flipped
  • Good
  • Good
  • GoodBucket linkage on quick coupler has a lot of play, may need re skinned
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn**ESTIMATED** Right Track Belt=20% worn. Left Track Belt=30% worn
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGoodMinor tread cuts/chunks
Tread Depth19/3222/32
comments, misc. repairs, general remarks
  • Machine runs and operates, all functions perform normally. With acception to minor repairs, machine is in overall fair condition.
general condition
300
  • Yes
  • Yes
  • YesEngine and hydro sampled
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering