2023 Bobcat T66 For Sale - 60,000 USD | Cat Used
Quick Search

Bobcat T66

Bobcat T66

Year
2023
Working hours
144 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
El Paso, TX
+1 303 900 5875
Show phone number
Basic information
BrandBobcat T66
WAGNER EQUIPMENT CO.
Categorytrack loaders
Serial NumberB4SB36276
Unit Number534233
Catalog Number10177255
Year2023
Hours144 h
CountryUnited States
LocationEl Paso, United States
Pricing
Price Excluding Tax60,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information12V BATTERY 90A SYSTEM
134/12/19/24
2023 BOBCAT T66 COMPACT LOADER
5" LCD DIGITL MONITOR W/EMS
ADDITIONAL COUNTERWEIGHTS,(4)
ADJUSTABLE/SJC JOYSTICK CONTROLS
ANTI-THEFT SECURITY SYSTEM
AS IS / AS RECEIVED
AUTO THROTTLE, ENGINE-EIS,
BUCKET-GP, 86" BOCE CTL
ENCLOSED CAB W/ROPS,AC,HEAT,DEF
ENGINE,C2.8T, 74HP, TIER 4 FINAL
FLOOR MAT,SKYLIGHT & REAR WINDOW
GRAB IRONS, REARVIEW MIRROR,
HEADLINER W/INTERIOR LIGHT
HI-FLOW AUXILIARY HYD. ... GPM
HYDRAULIC QUICK COUPLER,
LIGHTING, HALOGEN WORK & BRAKE
RADIO-AM/FM,BLTH, SINGLE WIPER,
REARVIEW CAMERA, USB PWR PORT,
RIDE CONTROL, TRAVEL ALARM,
SEAT,AIR SUSPENSION,VINYL W/BELT
START CODE 79821
TRACKS, RUBBER 12.6"
TRANSMISSION, HYDROSTATIC 2 SPD
TRANSPORT TIE DOWN POINTS
VERTICAL LIFT, SELF LEVELING,
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
800
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2000
  • 75
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • No
  • No
  • No
  • 144
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
100
  • No
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • 144
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
1200
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
general condition
300
  • No
  • Yes
  • No
  • Unit is in good condition.
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering