Quick Search

Masaba 10X16HOPER

Masaba 10X16HOPER

Year
2023
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Albuquerque, NM
+1 303 900 5875
Show phone number
Basic information
BrandMasaba 10X16HOPER
WAGNER EQUIPMENT CO.
Categorycrushers
Serial Number23-140
Unit Number498368
Catalog Number10126499
Year2023
Hours1 h
CountryUnited States
LocationAlbuquerque, United States
Pricing
Price Excluding Tax429,638 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Discharge ConveyorDischarge Conveyor
Additional information(2) HOPPER SIDE CU BARNS
10X16 HOPPER & CHASSIS
14 CU. YD. HOPPER
42 X 20 BELT FEEDER
48 X 48 DISCHARGE CONVEYOR
ADJ HT SUPRT MAN RAISE/LOW W/
ADJUSTABLE METERING GATE
BELT FEEDER
BELT SCRAPER FLEXCO EZP1
BELT SCRAPER SEE OPTIONS
BELT SPD 350 FPM @ 18 DEG
BELT SPEED 100 FPM
BELT SPEED 350 FPM @ 18 DEG
BELT SPLICE MECHANICAL
BELTING 3-PLY 330 PIW 1/4"X1/16"
BRAKE PACKAGE AIR BRAKES,EMERVLV
CAP UP TO 1500 TPH
CAP UP TO 1500TPH
CAPACITY UP TO 1050 TPH
CONVEYOR FRAME 10" CHANNEL
CONVEYOR FRAME 12" CHANNEL
CORD HOLDER
DRIVE CLASS II HEAD VBELT DRV
DRIVE CLASSII HEAD VBELT DRV
DRIVE CLASSII HEAD VBELT W/GAURD
DRIVE PULLEY PPI 18"DIA
DRIVE PULLEY PPI 20" DIA
DRIVE SHAFT & BRGS 4-7/16" SHFT
DRIVE SHAFT & BRNGS 4-7/16"SHFT
DRIVE SHFT & BRNGS 4-7/16" SHAFT
GEAR RED DODGE TXT#8 W/SHV &BUSH
GEAR RED TXT #7 W/SHV & BUSH
GEAR REDUCER TXT #7 W/SHV & BUSH
GRIZZLY BARS SEE OPTIONS
GUARDS & RETURN ROLL GUARDS
GUARDS-TAIL PULLEY GUARDS VBELT
HEAVY DUTY 25,000LB LEAF SPRING
HINGED BULKHEADS (1)
HOPPER 6' LONG W/ADJ RUB FLSHING
HPU OPTION REQUIRED
HYDRAULIC LIFTING JACKS
IMP IDLRS PPI CEMA C 20DEG 5"DIA
INV TROUGH IDL PPI CEMA C 5"DIA
INV TROUGH IDLER PPI CEMA C 5"
LANDING JACKS(2)MANUAL CRANK DWN
LIFT HOOKS AT KINGPIN END PLANT
LIGHT PACKAGE BRAKE & DIR SIGNAL
LIVE SHAFT IDLER BRNGS 1-5/16"
LIVE SHAFT IDLER BRNGS 1-15/16"
LIVE SHAFT IDLERS PPI CEMA C 5"
LIVE SHFT IDLERS PPI CEMA 5"DIA
MANUAL PIN LOCK
MANUAL REVERSIBLE DUMP GRIZZLY -
MOTOR WEG 40HP ELEC W/SHV & BUSH
MUD FLAPS
RET IDLRS PPI CEMA C 5" DIA
RETURN IDLERS PPI CEMA C 5" DIA
SNUB PULLEY PPI 12" DIA SLF CLN
SNUB PULLEY PPI 12"DIA SLF CLN
SNUB SHAFT & BRNGS 2-7/16" SHFT
SNUB SHAFT&BRNGS 2-7/16" SHFT
SWITCHGEAR SEE OPTIONS
TAIL PULLEY PPI 16" DIA
TAIL PULLEY PPI 16" DIA SLF CLN
TAIL SHAFT & BRNGS 3-7/16" SHFT
TAIL SHAFT & BRNGS 3-7/16"SHAFT
TAKE UPS SCREW TYPE
TRGHNG IDLRS PPI CEMA C 35DEG 5"
WITH 1" X 2 BAR
YETURN IDLERS PPI CEMA C 5"DIA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering