Caterpillar 430F E TH

Caterpillar 430F E TH

Price
74,000 USD
Year
2012
Working hours
2204 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 430F E TH
Categorybackhoe loader
Serial NumberRDF00254
Unit NumberLKE02245
Catalog NumberCU2398308
Manufacturing Year2012
Hours2204 h
CountryUnited States
LocationOgden, UT
Pricing
Price Excluding Tax$ 74,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationSTICK, EXTENDABLE, 16FT
PT, 4WD, STD SHIFT
ENGINE, 86KW, C4.4 DITA, T4I
HYDRAULICS, MP, 6FCN/8BNK, ST
CAB, DELUXE, AC
SEAT BELT, 3" SUSPENSION
TIRES 4WD BIAS FIRESTONE
COUNTERWEIGHT, 1015 LBS
STABILIZER PADS, FLIP-OVER
CUTTING EDGE, TWO PIECE
SUPPLEMENT, EMISSIONS, ENGLISH
INSTRUCTIONS, ENGLISH
INSTRUCTIONS, ANSI
LINES, COMBINED AUX, E-STICK
BEACON, MAGNETIC MOUNT
PLATE GROUP - BOOM WEAR
COLD WEATHER PACKAGE, 120V HRC
GUARD, FUEL TANK
GUARD, STABILIZER
MANUAL, PARTS, 430F ST HRC
STORAGE, GP-BOX
LANE 2 ORDER
PINS, SPARE
TRANSFER FROM:NC MACHINERY
PACK, DOMESTIC TRUCK
S/N RDF00254
PRICED 11/29/18 MJR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone