Caterpillar 420F2TAGEN

Caterpillar 420F2TAGEN

Price
55,459 USD
Year
2015
Working hours
1769 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2TAGEN
Categorybackhoe loader
Serial NumberHWD00384
Unit Number0HWD00384
Catalog NumberCU2297566
Manufacturing Year2015
Hours1769 h
CountryUnited States
LocationReserve, LA
Pricing
Price Excluding Tax$ 55,459
Tax-
Price Including Tax-
Features
Additional InformationBUCKET-GP, 1.31 YD3, IT
*AIR CONDITIONER, T4
*CAB, DELUXE
*COLD WEATHER PACKAGE, 120V HRC
*COUNTERWEIGHT, 1015 LBS
*ENGINE, 74.5KW,C4.4 ACERT, T4F
*HYDRAULICS, MP, 6FCN/8BNK, IT
*PT, 4WD, AUTOSHIFT
*RIDE CONTROL
*SEAT, DELUXE FABRIC, HEATED
*STICK, EXTENDABLE, 14FT
BELT, SEAT, 2" SUSPENSION
*420F2 BHL IT, TIER 4, HRC
BUCKET-HD, 24", 6.2 CFT
CUTTING EDGE, TWO PIECE,WIDE
GUARD, STABILIZER
INSTRUCTIONS, ANSI
LANE 1 ORDER
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
RUST PREVENTATIVE APPLICATOR
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
TIRES, 12.5 80/19.5L-24, FS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone