Quick Search

Caterpillar 420F2

Caterpillar 420F2

Year
2019
Working hours
4,960 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCaterpillar 420F2
Categorybackhoe loader
Serial NumberHWC04626
Unit Number505490
Catalog Number10026574
Year2019
Hours4,960 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax80,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information** NEEDS NEW TIRE**
2019 CATERPILLAR 420F2 BACKHOE
4509/01/06/23
AS IS / AS RECEVIED
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.3 YD3, PO
BUCKET-ROCK, HD, 24", 7.0 FT3
CAB,DELUXE AC,HEAT,DEF,HEADLINER
COLD WEATHER PACKAGE, 120V HRC
CONSIGNMENT / VOS, J.
COUNTERWEIGHT, 1015 LBS
COUPLER, PG, MAN.D.LOCK, BHL
CUTTING EDGE, TWO PIECE
DIFFERENTIALS, LOCK/UNLOCK
DISC BRAKES,ALL, TRAVEL ALARM
ENGINE, 74.5KW,C4.4 ACERT, T4F
ENGINE,C4.4, 94HP, TIER 4 FINAL
FENDERS,REAR METAL, 2-12V PORTS
FLOOR MAT, DOME LIGHT, 2WD-4WD
GUARD, STABILIZER
HYDRAULICS, GP, 6FCN/8BNK, ST
LCD DISPLAY,GAUGE CLUSTER W/EMS
LINES, COMBINED AUX, E-STICK
Operator's Manual
PATTERN CHANGER W/PILOT JOYSTICK
PINS, BUCKET, BHL-F, 45MM-50MM
POWER STEERING, HYDROSTATIC
PRODUCT LINK, CELLULAR, PL641I
PT, 4WD, AUTOSHIFT
RADIO, FM BLUETOOTH
SEAT, DELUXE FABRIC
SELF LEVELING, R-T_D,SINGLE TILT
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TOOLBOX, TRANSPORT TIE DOWNS
TRANSMISSION,PWR SHUTTLE 4F-4R
WASHER-WIPERS, EXTERIOR MIRRORS
WORKLIGHTS (8) HALOGEN LAMPS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1310
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDented
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1600
  • Yes
  • No
  • Yes
  • Engine speed dial knob is missing
  • Good
  • GoodNeeds a new door strut
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
600
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
710
  • No
  • FairNormal wear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
800
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
800
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
710
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNormal wear
  • Good
brake
200
  • No
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodStick cylinder head end hose is leaking
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom & stick
900
  • Normal wear in backhoe joints
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
610
  • No
  • Normal wear in front linkage
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
axles / final drives
1200
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 0 needs tires
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering