Caterpillar 420F 4EO

Caterpillar 420F 4EO

Price
51,244 USD
Year
2014
Working hours
4226 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F 4EO
Categorybackhoe loader
Serial NumberSKR03110
Unit NumberE122868
Catalog NumberCU2363320
Manufacturing Year2014
Hours4226 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 51,244
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
Additional InformationBUCKET-FRONT/SIZE AND TYPE: 1.4 CYD GP
DRIVE: 4WD
STICK: EXTENDED
PRODUCT LINK: INQUIRE FOR OPTIONS ON
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone