Quick Search

CAT 416 F 2

CAT 416 F 2

CAT Certified
Year
2018
Working hours
1,210 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD MACHINERY CO.
Columbia, SC
+1 8034658080
Show phone number
Basic information
BrandCAT 416 F 2
Blanchard Machinery Co.
Categorybackhoe loader
Serial NumberHWB01397
Unit NumberM22641
Catalog Number10122865
Year2018
Hours1,210 h
CountryUnited States
LocationCOLUMBIA, United States
Pricing
Price Excluding Tax57,850 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Controls, JoystickControls, Joystick
Drive - 4 WheelDrive - 4 Wheel
ROPS - OpenROPS - Open
Steering - 2 WheelSteering - 2 Wheel
Stick - StandardStick - Standard
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Air Suspension SeatAir Suspension Seat
Bucket, MPBucket, MP
Differential LockDifferential Lock
Pattern ChangerPattern Changer
Bucket - RearBucket - Rear
Additional informationINCLUDES FRONT & REAR BUCKETS. (shown attachments subject to change)

Online Owner's Manual
Protection 12mo/500hr POWERTRAIN & HYDRAULICS
STABILIZER PADS, FLIPOVER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
7100
  • NoRECENTLY CLEANED & SERVICED @ 1209 hrs
  • No
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Fair
safety items
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1330
  • 55%
  • 100%
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • No
  • No
  • no warnings present
  • no color
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Goodred elc
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
800
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodwheel
brake
200
  • No
  • all gears
  • Good
  • Good
hydraulics
1510
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
620
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
front bucket
800
  • 1.35 YD.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
410
  • 24"
  • Good
  • Good
  • Good
  • Good
  • Fair
axles / final drives
1200
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 12.5/80- 18
  • 19.5- 24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontPAY DIRT
Left RearPOWER LUG
Right FrontPAY DIRT
Right RearPOWER LUG
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering