Caterpillar M318D

Caterpillar M318D

Price
115,956 USD
Year
2012
Working hours
3867 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M318D
Categorywheel excavator
Serial NumberD8W00457
Unit Number111194
Catalog NumberCU4380716
Manufacturing Year2012
Hours3867 h
CountryUnited States
LocationPA
Pricing
Price Excluding Tax$ 115,956
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
Additional InformationM318D - Disclaimer: Attachments Not Included. *Pricing and availability subject to change. Additional features may be available. Contact Cleveland Brothers Cat for more details.

*BOOM, ONE PIECE
71" TILT BUCKET
COUNTERWEIGHT, 8818 LBS
JOYSTICK, SLIDER/SLIDER
PATTERN CHANGER, HAND CONTROL
STICK 9'2"
TIRES MITAS 10.00-20 DUAL
CONTROL, MEDIUM PRESS.FUNCTION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone