Quick Search

CAT M316D

CAT M316D

Benefits Dealer Certified
Year
2014
Working hours
7,656 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Rennes / Brece / Noyal-sur-vilaine, 35
+33 149228299
Show phone number
Basic information
BrandCAT M316D
BERGERAT MONNOYEUR S.A.S.
Categorywheel excavator
Serial NumberP6K00538
Unit Number22047862
Catalog Number10136492
Year2014
Hours7,656 h
CountryFrance
LocationRENNES / BRECE / NOYAL-SUR-VILAINE, France
Pricing
Price Excluding Tax77,760 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Air Suspension SeatAir Suspension Seat
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Boom - 2 PieceBoom - 2 Piece
Coupler - QuickCoupler - Quick
Product LinkProduct Link
Rear View CameraRear View Camera
LightingLighting
ROPS - EnclosedROPS - Enclosed
MirrorsMirrors
BeaconBeacon
Regulatory MarkingRegulatory Marking
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - AM FM RadioRadio - AM FM Radio
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Stick - MediumStick - Medium
BladeBlade
Tire Type - PneumaticTire Type - Pneumatic
StabilizerStabilizer
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
comments, misc. repairs, general remarks
  • Version Volée Variable + Déport / Bras de 2,40 m
  • Lame + Stablisateurs
  • Coupleur hydraulique GEITH :1 godet de terrassement 1400 mm + Tranchée 500 mm + curage fixe de 2000 mm contre lame boulonnée
  • Graissage regroupé / Anti tangage
  • VCM + VCM sur Vérin de godet
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering