Link-Belt CONSTRUCTION 330LX

Link-Belt CONSTRUCTION 330LX

Price
33,500 USD
Year
2001
Working hours
11675 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLink-Belt CONSTRUCTION 330LX
CategoryCrawler Excavators
Serial NumberK6J1-5958
Unit Number5958
Catalog NumberCU4493072
Manufacturing Year2001
Hours11675 h
CountryUnited States
LocationRussellville, AR
Pricing
Price Excluding Tax$ 33,500
Tax-
Price Including Tax-
Features
Additional InformationLINK-BELT 330LXEX EXCAVATOR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • FairMost all of the sheet metal still looks straight but has some rust occuring
  • Good
  • FairSome rust occurring and paint is fading due to age
  • GoodLook pretty good
  • Good
  • Good
  • GoodHood and stack look pretty good
  • FairGuards under the carbody are a little bent up and one is missing
  • GoodCounterweight looks pretty good
  • Good
  • Yes
safety items
  • Fair
  • FairHorn works but is not able to hardly hear it.
  • Safety item decals are missing in most area’s
  • No
  • No
  • Yes
gauges, operator station, console
  • Good
  • Good
  • FairDoes not blow at all
  • FairWork lights are not working
  • GoodHour meter seems to work good
  • FairSeat belt works good but is dated November 2000.
  • FairSeat cushion fabric is getting worn thin and has one torn placed in the seat back area. Seat frame is getting loose and worn
  • Good
  • FairWiper blades are worn out
  • GoodFloor board looks like it will clean up and look pretty decent
  • Good
  • FairPlastic consoles are cracked in some area’s and some are not joined together very good.
  • FairDoes not blow at all
  • Operator gauges and switches seem to work ok
  • YesBack up alarm does work
engine
  • Yes
  • No
  • YesValve cover appears to be leaking pretty good and running down the rear of the block
  • No
  • Green coolant and is full in the radiator. Shunt tank appears to have a hole in it
  • Engine seems to start and run pretty good for its age.
  • Normal
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Cooling system looks ok. Low coolant switch is indicating low coolant in the system, but the radiator is full. May be an electrical issue here
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • FairSome loose wires in the battery compartment
  • No
  • No
  • Electrical system seems to work ok.
  • GoodBoth batteries appear to be pretty new
  • FairWork lights do not work
  • Good
hydraulics
  • Hydraulic system does not appear to be leaking anywhere, but all of the components are looking aged
  • Swing drive is full of oil
  • Good
  • Good
  • FairMost of the hoses are not leaking but are looking aged looking
  • Fair
  • Good
  • Good
  • FairPump compartment has some oil residue in it, but nothing appears to be dripping or leaking oil
  • Good
  • FairSeems to have some slack in the swing bearing and gear but appears like it can continue to run like this in a moderate application operation
  • Good
  • Good
  • Good
boom
  • FairBoom paint is scaly and peeling. No cracks found
  • FairBoom joints have some slack in the pins and bushings but can run a while longer before repairs have to be made
stick
  • FairPins and bushings have some slack in them
  • Fair
bucket
  • Esco
  • Bucket is still pretty decent, but has had a lot of hard facing added to protect it from wear
  • Hard to read
  • 52” Esco bucket
  • Good
  • FairH Linkage has lots of slack in it
  • PoorBucket mounting pin worn
  • Good
  • FairCutting edge is scalloped between the teeth. Lots of hard facing has been added to the cutting edge
  • Good
final drives
  • No leaks found but the planetaires and housings look worn.
  • Fair
  • Fair
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part NumberUnable to o read part # or name brand
Notes - UNDERCARRIAGEUndercarriage appears to be fair. Track pins and bushings are stretched out. Sprockets are getting sharp on the teeth due to pitch extension on the pins and bushings.
Track Shoes30” Tripple Grouser shoes that look pretty good
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front4040
Carrier Rollers Rear4040
Idlers Front4040
Links6060
Pins & Bushings (External)7070
Pins & Bushings (Internal)100100
Segments100100
Track Roller 17070
Track Roller 27070
Track Roller 37070
Track Roller 47070
Track Roller 57070
Track Roller 67070
Track Roller 77070
Track Roller 87070
Track Shoes (Width)3030
comments, misc. repairs, general remarks
  • Machine does start and run.
  • Customer will keep the manual thumb
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 570 3240
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone