Quick Search

Kubota U17

Kubota U17

Year
2015
Working hours
1,001 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 888 363 3921
Show phone number
Basic information
BrandKubota U17
CategoryCrawler Excavators
Serial Number41374
Unit NumberEQ0082537
Catalog Number10012363
Year2015
Hours1,001 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax23,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
SEAT, CLOTH, HEATEDSEAT, CLOTH, HEATED
24" Bucket24" Bucket
CouplerCoupler
BladeBlade
CanopyCanopy
9" BUCKET9" BUCKET
KUBOTA U17KUBOTA U17
Additional information9" BUCKET
24" Bucket
KUBOTA U17
Rubber Tracks
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering