Quick Search

Kubota KX018-4

Kubota KX018-4

Year
2020
Working hours
745 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Böblingen
Basic information
BrandKubota KX018-4
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberKBCK0184LKZK70706
Unit NumberLKZK70706
Catalog Number10081753
Year2020
Hours745 h
CountryGermany
LocationBöblingen, Germany
Pricing
Price Excluding Tax24,765 USD
Tax (19%)4,705 USD
Price Including Tax29,471 USD
Details
Accessories
CUTTING WIDTH BUCKET 3: 1000 MMCUTTING WIDTH BUCKET 3: 1000 MM
CUTTING WIDTH: 300 MMCUTTING WIDTH: 300 MM
CUTTING WIDTH: 500 MMCUTTING WIDTH: 500 MM
UNDERCARRIAGE SPROCKETS: 80 %UNDERCARRIAGE SPROCKETS: 80 %
TRACK SHOES (PADS) CONDITION: 60 %TRACK SHOES (PADS) CONDITION: 60 %
UNDERCARRIAGE IDLERS: 80 %UNDERCARRIAGE IDLERS: 80 %
UNDERCARRIAGE TRACK ROLLERS: 80 %UNDERCARRIAGE TRACK ROLLERS: 80 %
TRACK SHOES (PADS) WIDE: 230 MMTRACK SHOES (PADS) WIDE: 230 MM
LIGHTS, HALOGENLIGHTS, HALOGEN
BUCKET 3 CONDITION: 70 %BUCKET 3 CONDITION: 70 %
LENGTH OF STICK: 1100 MMLENGTH OF STICK: 1100 MM
Additional informationBUCKET 2 CONDITION: 85 %
BUCKET 3 CONDITION: 70 %
CUTTING WIDTH BUCKET 3: 1000 MM
CUTTING WIDTH: 300 MM
CUTTING WIDTH: 500 MM
LENGTH OF STICK: 1100 MM
TRACK SHOES (PADS) CONDITION: 60 %
TRACK SHOES (PADS) WIDE: 230 MM
UNDERCARRIAGE IDLERS: 80 %
UNDERCARRIAGE SPROCKETS: 80 %
UNDERCARRIAGE TRACK ROLLERS: 80 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering