Caterpillar 345CL

Caterpillar 345CL

Price
129,000 USD
Year
2006
Working hours
7623 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 345CL
CategoryCrawler Excavators
Serial NumberDHP00340
Unit NumberCON0730
Catalog NumberCU2555357
Manufacturing Year2006
Hours7623 h
CountryUnited States
LocationSacramento, CA
Pricing
Price Excluding Tax$ 129,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
AM FM RADIOAM FM RADIO
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional InformationAIR CONDITIONER
AM FM RADIO
AUTO LUBE
BOOM, 1 PIECE
CARBODY, STANDARD
COUPLER, QUICK
ENGINE ENCLOSURES
HAND AND FOOT CONTROL
LIGHTING
PILOT CONTROL
STICK, MEDIUM
UNDERCARRIAGE, LONG
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • Yes
  • Good
  • GoodBelly pan bent under battery compartment.
  • FairMissing control valve cover / catwalk customer may have will check.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • No
  • No
  • Yes
  • Full
  • Good
  • FairDisplay monitor has lines going through display screen.
  • Good
  • Good
  • Good
  • Good
  • FairFront windshield cracked.
  • Good
  • Good
  • Good
  • FairNovember 2005 outdated.
  • PoorSeat s cushion torn has seat cover .
  • Good
  • FairWork loose on shaft.
engine
  • Yes
  • Yes
  • YesPossible oil pan and oil filter adapter engine needs cleaned and inspected.
  • Red
  • Last service noted 7480 5-5-2017.
  • Ok
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Ok
  • Good
  • Good
  • Good
  • Good
  • GoodMissing bottom stump guard.
  • Good
  • Fairleak at Hydraulic pump at engine bell housing possibly leaking at flange seal. right rear compartment .
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • 22ft 8"
  • Good
  • Good
  • Good
stick
  • 11 ft 1""
  • Good
  • Good
  • Good
bucket
  • Yes
  • 48". Not sure what bucket come with machine.
  • Caterpillar
  • Good
  • Good
  • Good
  • Good
  • Fair
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
IdlersIdlers loose in pockets idlers rubbing frame rail see photos under idlers noted above.
Link Part Number209-6364
Track Shoes36"
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front7.007.001616
Carrier Rollers Rear7017011414
Idlers Front0880903540
Links1301201315
Pins & Bushings (External)0410404554
Pins & Bushings (Internal)8678671515
Track Roller 12062061515
Track Roller 2209208810
Track Roller 3208209108
Track Roller 421020958
Track Roller 5GuardGuard
Track Roller 621021055
Track Roller 720921085
Track Roller 820920988
Track Roller 92062071513
Track Shoes (Width)19319235
comments, misc. repairs, general remarks
  • Engine has oil leak. Hydraulic leak in right rear compartment. Front track idlers loose in channel rubbing track frame idlers need removed and repaired. Sea cushion torn. Front window cracked, Seat belt outdated.
  • Missing main hydraulic valve sheet metal cover / catwalk customer may have removed not sure if he has it ? Display monitor has lines going through it see photos above noted in inspection. With repairs noted machine is in overall fair condition.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Mike Dutro
Telephone:+1 916 899 8960
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone