Caterpillar 336ELH

Caterpillar 336ELH

Price
149,000 USD
Year
2014
Working hours
4810 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336ELH
CategoryCrawler Excavators
Serial NumberRZA00764
Unit Number589770ET
Catalog NumberCU4371665
Manufacturing Year2014
Hours4810 h
CountryUnited States
LocationSalem, VA
Pricing
Price Excluding Tax$ 149,000
Tax-
Price Including Tax-
Features
Additional Information**

*336EL H HYDRAULIC EXCAVATOR
*AIR CLEANER, STANDARD
*CAB STD PKG
*CAMERA, REAR VIEW PKG
*COLD WEATHER STARTING JS PKG
*COOLING, HIGH AMBIENT
*GUARD HD BOTTOM PKG
*GUARD, TRACK GUIDE, SEGMENTED
*HYD VLV PKG
*JOYSTICK STANDARD STP PKG
*LIGHTING, CAB (HALOGEN)
*PANEL, STD START SWITCH
*QUICK DRAINS, READY (OIL)
*R-BOOM/12'10" STICK HD PKG
*R-CYLINDER PKG
*REGIONAL PKG,336E L H (ADSD-N)
*SEAT, H-BACK, W/HEATER,S/AIR
*TRACK, 33" TG (GLT)
*WASHER, WINDSHIELD UPPER/LOWER
CERT EMISSIONS, EPA/EU
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
ROLL ON-ROLL OFF LANE1
STORAGE PROTECTION (EXPORT)
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone