Caterpillar 335F CR

Caterpillar 335F CR

Price
310,000 USD
Year
2018
Working hours
676 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 335F CR
CategoryCrawler Excavators
Serial NumberSGJ20152
Unit NumberR60733
Catalog NumberCU4395073
Manufacturing Year2018
Hours676 h
CountryUnited States
LocationSacramento, CA
Pricing
Price Excluding Tax$ 310,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Full
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMay-2018
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Ok
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • 10ft 6” push blade.
boom
  • Good
  • Good
  • Good
stick
  • 10ft. 6”
  • Good
  • Good
  • Good
bucket
  • Yes
  • No bucket on machine.
  • Caterpillar
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEUnder carriage is new machine has 8 hours and is new.
Track ShoesShoes are 24” wide
comments, misc. repairs, general remarks
  • Machine runs and operates good overall machine is in new and in very good condition.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Mike Dutro
Telephone:+1 916 899 8960
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone