Caterpillar 330FL

Caterpillar 330FL

Price
260,000 USD
Year
2017
Working hours
1336 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330FL
CategoryCrawler Excavators
Serial NumberMBX10470
Unit NumberEQN054811
Catalog NumberCU4417983
Manufacturing Year2017
Hours1336 h
CountryUnited States
LocationSpanish Fort, AL
Pricing
Price Excluding Tax$ 260,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information10' 6" STICK
32" TRIPLE GROUSER SHOES
330F
CAB AND A/C
CB2 LINKAGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON TRACTOR CO., INC.See InventorySelect contact
Greg Frost
Telephone:+1 205 229 8715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone