Caterpillar 329FL

Caterpillar 329FL

Price
176,000 USD
Year
2015
Working hours
2916 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329FL
CategoryCrawler Excavators
Serial NumberERL00170
Unit NumberEQN028654
Catalog NumberCU4308076
Manufacturing Year2015
Hours2916 h
CountryUnited States
LocationAL
Pricing
Price Excluding Tax$ 176,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional Information10'6" STICK
20'2" BOOM
32" TG SHOES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON TRACTOR CO., INC.See InventorySelect contact
Greg Frost
Telephone:+1 205 229 8715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone