Caterpillar 329ELN

Caterpillar 329ELN

Price
On Request
Year
2012
Working hours
8915 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329ELN
CategoryCrawler Excavators
Serial NumberRLD00371
Unit NumberRLD00371
Catalog NumberCU4537622
Manufacturing Year2012
Hours8915 h
CountryGermany
LocationOberhausen
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationUNDERCARRIAGE TRACK ROLLERS: 20 %
TRACK SHOES (PADS) CONDITION: 20 %
ENGINEPOWER: 244 HP
UNDERCARRIAGE IDLERS: 20 %
UNDERCARRIAGE TRACK LINKS: 20 %
UNDERCARRIAGE SPROCKETS: 20 %
OPERATING WEIGHT: 30.1 T
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE CARRIER ROLLERS: 20 %
UNDERCARRIAGE TRACK BUSHINGS: 20 %
LENGTH OF STICK: 3100 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thorsten Hill
Germany
Telephone:+49 6631 9601 ext 15
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone