Caterpillar 320D FM

Caterpillar 320D FM

Price
125,000 USD
Year
2012
Working hours
4830 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320D FM
CategoryCrawler Excavators
Serial NumberEAX00308
Unit NumberUP10016
Catalog NumberCU4446540
Manufacturing Year2012
Hours4830 h
CountryUnited States
LocationAlbany, GA
Pricing
Price Excluding Tax$ 125,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CAB RISERCAB RISER
FORESTRY ARRANGEMENTFORESTRY ARRANGEMENT
STICK, SHORTSTICK, SHORT
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CAB RISER, MECHANICALCAB RISER, MECHANICAL
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional Information28" DGT
9'6" STK
AC
CAB
HP HYD
HYD THUMB
ROTATING GRPL HYD
Conditions
Good
Fair
Poor
  • general appearance
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • No
  • Note rear screening / minor paint and decals scratched
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • No
  • No
  • Yes
  • 3/8 full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Good
  • Good and clean
  • Good
  • No smoke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good / no problems noted
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good / no problems noted
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
  • Salsbry 52” four tooth hyd.
boom
  • Good
  • Good
  • Good
  • Good
stick
  • Good
  • 10’
  • Good
  • Good
  • Good
bucket
  • No
  • Salsbry
  • Good
  • 48”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE65%
CannonGood
Carrier RollersAll rollers are new
IdlersGood
Notes - UNDERCARRIAGERight side has bent steps / equipped with rail guards
Notes - UNDERCARRIAGE 1New rollers
Pins & Bushings (External)Good
Pins & Bushings (Internal)Good
SegmentsGood
Track ShoesDouble grouser - good
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front55
Carrier Rollers Rear55
Idlers Front3555
Links4040
Pins & Bushings (External)4040
Pins & Bushings (Internal)3535
Segments4540
Track Roller 155
Track Roller 855
Track Shoes (Width)3030
comments, misc. repairs, general remarks
  • Good u/c. / good appearance / good and tight boom and stick pins
  • Scratched counterweight
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone