Caterpillar 315FLCR

Caterpillar 315FLCR

Price
220,600 USD
Year
2017
Working hours
440 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 315FLCR
CategoryCrawler Excavators
Serial NumberTDY10659
Unit NumberEQ0068044
Catalog NumberCU2571566
Manufacturing Year2017
Hours440 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$ 220,600
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information15' 3" HD REACH BOOM
9' 10" HD STICK
FINE SWING CTRL
AUX HYD, TOOL CONTROL
24" TG
8' 6" BLADE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone