Quick Search

CAT 325

CAT 325

CAT Certified
Year
2021
Working hours
1,083 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Rennes / Brece / Noyal-sur-vilaine, 35
+33 149228299
Show phone number
Basic information
BrandCAT 325
BERGERAT MONNOYEUR S.A.S.
CategoryCrawler Excavators
Serial NumberTEL00656
Unit Number22046415
Catalog Number10088694
Year2021
Hours1,083 h
CountryFrance
LocationRENNES / BRECE / NOYAL-SUR-VILAINE, France
Pricing
Price Excluding Tax255,496 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Stick - LongStick - Long
Coupler - QuickCoupler - Quick
EPA LabelEPA Label
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Straight Travel PedalStraight Travel Pedal
Car Body - StandardCar Body - Standard
Regulatory MarkingRegulatory Marking
Coupler Type - HydraulicCoupler Type - Hydraulic
Boom Check ValveBoom Check Valve
Auto LubeAuto Lube
Counterweight Removal SystemCounterweight Removal System
RadioRadio
Boom - 2 PieceBoom - 2 Piece
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
engine
  • Moteur C4.4 30 KW . EPA TIER4F / EU Stage V
comments, misc. repairs, general remarks
  • Coupleur CW40 SH Godet de 2000 mm fixe / 1400 mm / 750 mm
  • Version Volée Variable / Bras de 2,90 M
  • Graissage centralisé y compris timonerie
  • Grille de protection de cabine
  • Lame avant
  • Largeur de Transport = 2900 mm
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering