Quick Search

CAT 306

CAT 306

CAT Certified
Year
2021
Working hours
242 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Hugo, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 306
Ziegler CAT
CategoryCrawler Excavators
Serial Number6G604184
Unit NumberEQ0126884
Catalog Number10135411
Year2021
Hours242 h
CountryUnited States
LocationHUGO, United States
Pricing
Price Excluding Tax85,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Stick - LongStick - Long
RadioRadio
Additional informationPRICE INCLUDES A CCU WARRANTY - 12 MONTH 500 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.

306 07A CR MHE DCA3C
306 07A CR MINI EXCAVATOR
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BLADE, STD, BOCE
BOOM, SWING
CAMERA, REAR VIEW
CAT KEY, WITH PASSCODE OPTION
CONTROL, QUICK COUPLER
Customer Value Agreement (CVA) 24 Month Parts only CVA
DRAIN, ECOLOGY
ELECTRICAL ARR, C2.4 HRC
ENGINE, EPA TIER 4 FINAL
FILM, COUPLER, ISO
FILM, INC. CANADA
HEATER, WATER JACKET
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, STANDARD
LINES, AUX, QC, LONG STK
LINES, BOOM
LINES, STICK
LINKAGE BUCKET W/ LIFTING EYE
MONITOR NEXT GEN, CAMERA READY
NO EXTRA COUNTERWEIGHT
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PRODUCT LINK, CELLULAR PL243
SEAT, MECH SUSP, FABRIC, CAB
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
SOFTWARE, 2 WAY CONTROL
SOFTWARE, CODED START
SOFTWARE, PROPORTIONAL CONTROL
SOFTWARE, STICK STEER CONTROL
THUMB,HYD + COUPLER,PG,HYD, 5T
TRACK, 16", RUBBER BELT
TRAVEL PEDALS
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 Month Parts only CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • 7MG3505
  • 242
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • No
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • 242
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
100
  • Good
attachments / work tools
  • Yes
boom
300
  • 117”
  • Good
  • Good
  • Good
stick
300
  • 76”
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • Cat
  • Cat hydraulic
  • 34”
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes Width / Type16” rubber
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
general condition
300
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering