Quick Search

CAT 305E2CR

CAT 305E2CR

Year
2020
Working hours
728 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Jonesboro, AR
+1 877 228 3519
Show phone number
Basic information
BrandCAT 305E2CR
Caterpillar Financial
CategoryCrawler Excavators
Serial NumberH5M13030
Unit NumberOKL7440891
Catalog Number10129599
Year2020
Hours728 h
CountryUnited States
LocationJonesboro, United States
Pricing
Price Excluding Tax53,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Boom - 1 PieceBoom - 1 Piece
Stick - LongStick - Long
Thumb Type - HydraulicThumb Type - Hydraulic
Rubber TrackRubber Track
Additional informationCustomer Value Agreement (CVA) 2 YEAR/1,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Protection 12 months/1,000 hour Equipment Protection Plan may be included at no cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Special Offers 0% for 12 mos./2.99% for 24 mos./ 3.99% for 36 mos. / 4.99 for 48 mos. for qualifying buyers + Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers 0% for 12 mos./2.99% for 24 mos./ 3.99% for 36 mos. / 4.99 for 48 mos. for qualifying buyers + Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Customer Value Agreement 2 YEAR/1,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1030
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHood is dented on the front side. Latch is damaged.
  • Good
  • FairFaded, scratched, scuffed and chipped. Decal on left side of boom peeling off.
  • Good
  • FairBlade guard slightly bent.
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
900
  • Yes
  • YesIntact fair to good shape. Has been wet.
  • YesIntact and fair to good shape. Has been wet.
  • Yes
  • 1/2
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNew belt installed
  • Good
  • Good
engine
900
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
  • Blade top edge bent in couple spots.
boom
210
  • Good
  • Good
  • FairSome wear
stick
210
  • FairSome wear
  • Good
  • Good
bucket
410
  • CAT
  • 24”
  • Good
  • FairSome wear
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGEEstimated 45% life remaining on rubber belts. Several cuts and chunks some moderate to large in size.
Notes - UNDERCARRIAGERubber belts
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers FrontN/AN/A
Carrier Rollers RearN/AN/A
Idlers FrontN/AN/A
LinksN/AN/A
Pins & Bushings (External)N/AN/A
Pins & Bushings (Internal)N/AN/A
SegmentsN/AN/A
Track Roller 1N/AN/A
Track Roller 10N/AN/A
Track Roller 11N/AN/A
Track Roller 12N/AN/A
Track Roller 2N/AN/A
Track Roller 3N/AN/A
Track Roller 4N/AN/A
Track Roller 5N/AN/A
Track Roller 6N/AN/A
Track Roller 7N/AN/A
Track Roller 8N/AN/A
Track Roller 9N/AN/A
Track Shoes (Width)N/AN/A
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Fresh 1000 hour service performed.
general condition
300
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering