2021 Bobcat E85 For Sale - 84,323 USD | Cat Used
Quick Search

Bobcat E85

Bobcat E85

Year
2021
Working hours
990 h
Email x
Name

My email address:*

My friend's email address:*

Message:

H.O. PENN MACHINERY CO., INC.
Newington, CT
+1 845 437 4060
Show phone number
Basic information
BrandBobcat E85
H.O. Penn Machinery Company
CategoryCrawler Excavators
Serial NumberB48414927
Unit NumberUC3255
Catalog Number10128531
Year2021
Hours990 h
CountryUnited States
LocationNewington, United States
Pricing
Price Excluding Tax84,323 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Thumb TypeThumb Type
Product LinkProduct Link
BeaconBeacon
Rubber TrackRubber Track
Radio - AM FM CD RadioRadio - AM FM CD Radio
Additional informationUC3255
2021 Bobcat E85 SN: B48414927 Hours: 975
There Are No Fault Codes, Machine Starts and Runs, All in working condition: Lights, Gauges, Horn, Back-up Alarm, Heater & A/C, AM FM Radio, EROPS Cab, Good Glass Condition, Long Stick, No Hydraulic leaks, 1 Piece Boom, Attachments: Thumb Coupler 24,36, 48 and 60" Buckets. Hydraulic Coupler, Thumb, Width 16, Rubber Track, Long Undercarriage, Very Good Undercarriage
Percent Remaining Links: 75%
Percent Remaining P & B: 75%
Percent Remaining Shoes: 75%
Percent Remaining Idlers: 75%
Percent Remaining Sprockets: 75%
Percent Remaining Rollers: 75%
Percent Remaining Carrier: 75%

1 PEICE BOOM
HYDRAULIC COUPLER
LONG STICK
LONG UNDERCARRIAGE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering