2018 Bobcat E42 For Sale - 40,900 USD | Cat Used
Quick Search

Bobcat E42

Bobcat E42

Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Duluth, MN
+1 612 246 7500
Show phone number
Basic information
BrandBobcat E42
Ziegler CAT
CategoryCrawler Excavators
Serial NumberB2VW14148
Unit NumberEQ0135934
Catalog Number10176125
Year2018
CountryUnited States
LocationDULUTH, United States
Pricing
Price Excluding Tax40,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
CouplerCoupler
RadioRadio
BladeBlade
Additional informationCab
E42 MINI EXCAVATOR
GP Bucket
Heat
Hyd Thumb
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • No
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1210
  • No
  • Yes
  • No
  • Yes
  • No
  • NA
  • 1/2
  • NA
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • I4
  • 7117490
  • 906
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • NA
cooling system
800
  • No
  • No
  • No
  • No
  • Yes
  • No
  • Yes
  • 906
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • No
  • Good
  • Good
  • Good
  • GoodNot present
  • Good
  • Good
  • Good
hydraulics
1310
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
300
  • 112”
  • Good
  • Good
  • Good
stick
300
  • 84”
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • Bobcat
  • Bobcat
  • 22”
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
general condition
300
  • No
  • No
  • Yes
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering