John Deere 870G

John Deere 870G

Price
107,938 USD
Year
2013
Working hours
7758 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere 870G
Categorymotor graders
Serial Number1DW870GXKDD655136
Unit NumberMT23854A
Catalog NumberCU4563118
Manufacturing Year2013
Hours7758 h
CountryCanada
LocationSwan River, MB
Pricing
Price Excluding Tax$ 107,938
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
LIGHTINGLIGHTING
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
AUTO SHIFTAUTO SHIFT
SNOW WINGSNOW WING
TRANSMISSION GUARDTRANSMISSION GUARD
LOW PROFILE CAB/ROPSLOW PROFILE CAB/ROPS
Additional Information14' MOLDBOARD
AIR SUSPENSION SEAT
BLADE EXTENSION
DEFROSTER FAN
FENDERS
MIRRORS
REAR WINDOW DEFROST
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • snow wing
  • tires
general appearance
  • No
  • Very clean unit and well maintained.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • No
  • Started with no issues and ran smoothly
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • Good
  • Good
steering
  • Good
  • Good
brake
  • All good
  • Good
  • Good
hydraulics
  • No
  • All worked fine with lever controls RH7 LH7
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • All in nice working shape
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Comes with first turn Brandt Snow Wing. Keeping front lift group.
  • Machine is very well maintained and clean.
  • Will be transferring the mulcher plumbing onto new grader.
  • LED Lights and Light Bar to remain on the machine
  • Operator informed that machine has high idle hours.
  • Deere filters and oils used for services.
snow wing
  • BRANDT SNOW WING 1ST TURN
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Front 55% Rears 65%
  • Consistent wear on all tires. Very good shape
  • 17.5R25 MICHELIN SNOPLUS Front 55% Rear Tandems 65%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Toromont CAT Used Equipment
Canada
Telephone:+1 800 268 1965
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone