2021 CAT 14-15 For Sale - 401,100 USD | Cat Used
Quick Search

CAT 14-15

CAT 14-15

Year
2021
Working hours
3,276 h
Videos of CAT 14-15
Videos of CAT 14-15
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Dodge City, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 14-15
Foley Equipment Company
Categorymotor graders
Serial NumberEN400148
Unit NumberUGN0310
Catalog Number4829653
Year2021
Hours3,276 h
CountryUnited States
LocationDODGE CITY, United States
Pricing
Price Excluding Tax401,100 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional information**RED TAG SPECIAL**
- CAT CERTIFIED USED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2021 MODEL
ACCUGRADE READY OPTION
BASE+4(WM,WTW/FLOAT,FL,RIP)
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
CONTROL,AUTO ARTICULATION-FULL
COOLANT, 50/50, -35C (-31F)
DRAIN, GRAVITY, ENGINE OIL
ENGINE, TIER 4, W/O COMP BRK
GLOBAL ARRANGEMENT
HORN, DISK
JOYSTICK CONTROLS, ADVANCED
LANE 3 ORDER
LANGUAGE, ENGLISH
LIGHTS, BRAKE AND BACK-UP
LIGHTS, ROADING, LED
LIGHTS, WORKING, PLUS, LED
LINES,STANDARD W/O ACCUMULATOR
MANUALS, ENGLISH (USA)
MIRRORS, OUTSIDE MOUNTED
MOLDBOARD, 16 FT, PLUS
Online Owner's Manual
PACKING, TRUCK
PRECLEANER, SY-KLONE
PRODUCT LINK, CELLULAR PLE742
SEAT BELT
TANK, FUEL, STANDARD
TIRES,20.5R25 MX XSNO+ * G2 MP
WEAR STRIPS, DCM, NON-METALLIC
WEATHER, STANDARD
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSMALL BEND - USABLE
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2200
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Na
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • YesLogged codes
  • No
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
800
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
400
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • No
  • Good
  • Good
  • GoodBarrel end has some play, still usable.
  • Good
  • Good
  • Good
  • GoodRod and barrel end have some play, still usable.
  • Good
  • Good
  • Good
  • GoodSome play on rod end, still usable
  • Good
  • Good
blade
1100
  • GoodLittle play, but still usable
  • Good
  • Good
  • GoodConned in the middle, still usable.
  • Good
  • Good
  • GoodSome wear, worn on left side corner and side blade. Still life left.
  • Good
  • Good
  • Good
  • GoodSome play, still usable.
ripper
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLittle wear, still life left.
tires
  • Yes
  • Yes
  • Front tires are bias, all rear tires are 17.R25.
  • 17.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin2461NoNoNo
Left FrontMichelin3483NoNoNo
Left Rear2461NoNoNo
Right Center2461NoNoNo
Right FrontFirestone3384NoNoNo
Right Rear2461NoNoNo
general condition
300
  • Yes
  • YesLogged codes
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering