Quick Search

CAT 12M3

CAT 12M3

Year
2016
Working hours
6,828 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Salem, IL
+1 636 384 4021
Show phone number
Basic information
BrandCAT 12M3
Fabick CAT
Categorymotor graders
Serial NumberN9F00545
Unit NumberN9F00545
Catalog Number4848433
Year2016
Hours6,828 h
CountryUnited States
LocationSalem, United States
Pricing
Price Excluding Tax129,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
CounterweightCounterweight
Additional information*BLADE, 14' X 24" X 7/8"
*CONVERTER GP
*CUTTING EDGE, 14' BLADE
*END BITS, STANDARD
*FAN, DEFROSTER, REAR WINDOW
*RADIO GP - AM/FM
*SCREEN AS
*SEAT, HEATED
ANTIFREEZE WINDSHIELD WASHER
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CONTROL,AUTO ARTICULATION-DEMO
COOLANT, 60/40, -51C (-60F)
DECALS, ENGLISH (U.S.)
GLOBAL ARRANGEMENT
GUARD GP, HITCH
HITCH, TOWING
HYDRAULICS, BASE
JOYSTICK CONTROLS, BASIC
LANE 2 ORDER
LANGUAGE, ENGLISH
LIGHTS, FRONT HEADLIGHTS, HIGH
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' BASIC
NO ACCUGRADE
Online Owner's Manual
PRECLEANER, NON SY-KLONE
PRODUCT LINK, CELLULAR PLE641
ROLL ON-ROLL OFF
SEAT BELT
STARTER, ELEC, EXTREME DUTY
TIRES, 14.0 R24 BS VKT * G2
WEATHER, STANDARD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1800
  • No
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Overall good condition
  • N
  • N/A
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • Overall good condition
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • No
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1400
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
800
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
700
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1600
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
920
  • Overall good condition
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Yes
  • Overall good condition
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterNoYesYes
Left FrontNoYesYes
Left RearNoYesYes
Right CenterNoYesYes
Right FrontNoYesYes
Right RearNoYesYes
comments, misc. repairs, general remarks
  • Overall good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering