Quick Search

CAT 568FM LL

CAT 568FM LL

Year
2018
Working hours
11,605 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Chehalis, WA
+1 406 656 0202
Show phone number
Basic information
BrandCAT 568FM LL
N C Machinery Co.
CategoryForest Machine
Serial NumberL6800262
Unit Number23W1625
Catalog Number10097890
Year2018
Hours11,605 h
CountryUnited States
LocationCHEHALIS, United States
Pricing
Price Excluding Tax189,300 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*OPERATOR AR
*RISER AR-CAB
2018 568LL CAT LOG LOADER
CAB, SIDE ENTRY, 48" RISER
COUNTERWEIGHT, HEAVY
DECALS, ANSI, LL
ENG SN MYE13518 MSO AEFYO
ENGINE AR, HRC
HEEL, UNDER/UNDER
LANE 3 ORDER
LINKAGE, UNDER/UNDER, BNT, LL
NO STORAGE PROTECTION
Online Owner's Manual
PACK, ROLL ON ROLL OFF-TRUCK
SURE GRIP SU SERIES
TRACK, 28" DG, W/TRAP HOLES
VALVE, LOG LOADER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering