CAT 525B - skidder - Forestry Equipment - CATERPILLAR WORLDWIDE
Quick Search

CAT 525B

CAT 525B

Year
2001
Working hours
13,500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Richmond, VA
+1 804 823 1272
Show phone number
Basic information
BrandCAT 525B
Carter Machinery Company
Categoryskidder
Serial Number03KZ00412
Unit NumberC5033880
Catalog Number10095827
Year2001
Hours13,500 h
CountryUnited States
LocationRichmond, United States
Pricing
Price Excluding Tax33,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Arch - Dual FunctionArch - Dual Function
EngineEngine
Additional information525B SKIDDER
AXLES, WIDE TIRES
BLADE, WIDE DECKING
CAB, ENCLOSED ROPS, GRAPPLE
FAIRLEAD, DUAL FUNCTION
FRAME, REAR, GRAPPLE FENDERS
GRAPPLE HEAD, 12.5SQ FT BUNCH
LIGHTS, FRONT AND REAR
Online Owner's Manual
RADIO, 12V, AM/FM/WX CD
TC, TD, RETARDER
TIRES, 30.5L-32 16PR FS, 2XRING
TRANSMISSION AND DRIVE LINE
WINCH, HEAVY DUTY 8" DRUM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering