2021 CATERPILLAR 930M HL LOADER
5394 BW 4/11/24
ANTI-THEFT SECURITY SYSTEM
AS IS / AS RECEIVED
BATTERIES 1000CCA,(2)24V/115A
BUCKET-LM, 5.5 YD3, FUS, BOCE
CAB, DELUXE AC,HEAT,DEF, ROPS
CLEAN EMISSIONS MODULE TIER 4 FI
CTWT, HEAVY, 2668LBS, 5PCS
DIFFERENTIAL, LOCK FRONT
DIFFERENTIAL, OPEN REAR
ENGINE,C7.1, 164HP, TIER 4 FINAL
ENVIRONMENT, MEDIUM DEBRIS
FENDERS, STANDARD POLY/STEEL
GUARD, CRANKCASE
GUARD, DRIVESHAFT
GUARD, POWERTRAIN, LOWER
HEADLINER, HIGH LIFT W/Z-BAR,
HYDRAULICS, 3V, CPLR READY, HL
HYDRAULICS, STANDARD
JOYSTICK FNR ELECTRONIC
JUMPER LINES, AUX 3RD, FUSION
KIT,SERIALIZED TECHNICAL MEDIA
LCD DISPLAY W/REARVIEW CAMERA
LIGHTS, ROADING, HALOGEN, RH
LIGHTS, STD HALOGEN
LINES, AUX 3RD, HIGH LIFT
LOAD SENSING HYD. SMV SIGN,
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER,FUSION,HIGH VIS
REARVIEW MIRRORS, FLOOR MAT,
RECOVERY HITCH & PIN
RIMPULL,CREEPER, PWR MODES
SEAT, DELUXE AIR, VINYL,W/3"BELT
STANDARD RADIO (12V), DUAL USB
STEERING, STANDARD
SUNSCREEN, FRT & RR, EPA LABEL,
THROTTLE LOCK, REAR DEFROST,
TIRES,20.5R25 HECULES HDR325 L3
TOOLBOX AUX
TRANSMISSION,PWR SF 4F-4R
WASHER-WIPERS, HEAT EXT.MIRRORS
WEATHER, THERMAL BYPASS 120V
WET DISC BRAKES, TRAVEL ALARM, |