12V/90A W/DISCONNECT, SUNVISOR,
2022 CATERPILLAR 906M LOADER
241 GD 4/22/24
AIR CONDITIONER, AND HEATER
ALARM, BACK UP
AS IS / AS RECEIVED
BLIND, REAR,PERFORATED
BUCKET-GP, 1.25 YD3, SSL, BOCE
CAB,DELUXE,ROPS, SINGLE BRAKE
COUNTERWEIGHT,WASHER-WIPER,2 SPD
CPLR, VERT, STD FLOW
E-THROTTLE LOCK, ECO MODE,
ENGINE, 55KW, C3.3B, T4F, HRC
ENGINE,C3.3B, 74HP, TIER 4 FINAL
EXTERIOR MIRROR, REARVIEW MIRROR
FAN, COOLING, ON DEMAND
FEATURE PACKAGE, LOAD/ROAD
FENDERS,POLY FRT/RR, DOME LIGHT,
HARNESS, WIRING, WT, VERTICAL
HEATER, ENGINE COOLANT, 120V
HYDRAULIC OIL, STANDARD
JOYSTICK,E/H,TANDEM VALVE
LCD INSTRUMENT PANEL, W/ GAUGES
LIGHTS, STD, HALOGEN (6)
LIGHTS,ROADING,RH DIP,HALOGEN
Online Owner's Manual
PRECLEANER
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, MANUAL PO
RECOVERY HITCH & PIN, GRAB IRONS
RIDE CONTROL, STD LIFT W/Z-BAR
SEAT BELT, RETRACTABLE 3"
SEAT, DELUXE AIR, CLOTH
SECURITY SYSTEM, NONE
SLIDING LH WINDOW,REAR HEATED
SOUND SUPPRESSION, STANDARD
STANDARD RADIO (12V)
TIRES,340/80 R18,MX,XMCL/NEW 99%
TRANS 22 MPH DIFF LOCK E/H
VALVE, DRAIN, ECO |