Промышленные двигатели
CAT
В начало
энергосистемы
Промышленные двигатели
CAT
CAT 520 HP HYDRAULIC POWER UNIT CAT C13
ОСНОВНАЯ ИНФОРМАЦИЯ
Марка
CAT 520 HP HYDRAULIC POWER UNIT CAT C13
CASHMAN POWER SOLUTIONS
Категория
Промышленные двигатели
Серийный номер
LGK00491
Складской номер
20-385
Номер каталога
4895667
Производственный год
2020
Часы использования
6 300 ч h
Страна
Америка
Местоположение
Henderson, Америка
Цена
Цена без НДС
135 000
USD
НДС
Цена не включает НДС
Цена с учетом НДС
-
Подробности
Дополнительная информация
Engine
Cat C13 Diesel Engine Tier 3- 380 Continuous HP ... 2100 RPM Engine Hours Approximate 6300 Hrs.
Hydraulic End only has approximate 200 Hrs
Skid Mount- Designed to be attached to a diesel fuel cell
Trailer and Fuel Cell can added to sale for additional cost
Engine control panel, safety shutdown system, low coolant level, low oil shutdown.
Hydraulics
• Twin Circuit Hydraulic Power Unit – All New Hydraulics 80 GPM and 20-30 GPM
• Approximately 200 Hours on new hydraulic parts
• Large Hydraulic Heat Exchanger
• Variable Displacement Piston Pumps with Volume Stops
• Can produce 100-110 total GPM at 5000 PSI hydraulic flow
• Can adjust pressure and flow with the turn of a wrench
• Hydraulic Rotary pressure controller on both circuits
• Variable pressure relief on both valves
• 6000 PSI liquid filled hydraulic gauges
• 5” High Pressure Supply port, 2” Return port, 1” Case drain port on circuit 1
• 1” High Pressure Supply Port, 1.5” Return port, 1” Case drain port on circuit 2
• Flush Face Pressure and Case Drain Stucchi Quick Disconnect fittings
• 160 Gallon Hydraulic tank with site gauge and filler breather cap
• 10 Micron in tank return filter with indicator for circuits 1 and 2
• 10 Micron High Pressure filter with indicator for circuits 1 and 2
Online Owner's Manual
Страница описания лота
http://catused.cat.com/ru/строительное/промышленные-двигатели/cat-520-hp-hydraulic-power-unit-cat-c13/fc462a27-12d3-4f8b-bd90-ef69e1fcc098.html
►
Увеличить фотографии CAT 520 HP HYDRAULIC POWER UNIT CAT C13
Запрос продавцу:
CASHMAN POWER SOLUTIONS
Brett Lambeth
+1 702 803 4881