FAN, COOLING, DEMAND
AS IS / AS RECEIVED
DISPLAY, BASIC, ANTI-THEFT
CONTROL, ISO, PROP
TRACK, NARROW, 320MM
RUBR BELT, 2S, TF
PKG, PERFORM, H2
QUICK COUPLER, HYD
CERTIFICATION ARR, (CANADA)
TRANSMISSION,HYDROSTATIC 2 SPD
CAB,A/C,HEAT,DEF,ROPS, (C3)
LIGHTS, HALOGEN WORK (4)
SEAT,AIR SUSP,CLOTH,HEAT
DOOR, CAB, GLASS, WIPER
SELF LEVELING, ELECTRONIC
12V E-SOCKET, BEACON OUTLET
PRODUCT LINK, CELLULAR PL240
BELT, SEAT, 2"
259D CTL TIER4 FIN
STANDARD RADIO(12V),BLUETOOTH
2018 CATERPILLAR 259D SKID STEER
ENGINE,C3.3B, 74HP, TIER 4I
BATTERY,880CCA, HVY,W/DISCONNECT
RV MIRROR,TRAVEL ALARM,FLOOR MAT
ADJUSTABLE HAND & FOOT THROTTLE
AUXILIARY STD FLOW @20 GPM/39HP
(6) TIE DOWN POINTS
* SKYLIGHT GLASS BROKEN *
BUCKET-GP, 74" BOCE *NO PLATE |